Power Line EMC Filters

B84143C0400S250

Product Status
Production
Power Supply
3-phase/3-Lines
Type
B84143C*S250 (3-line filter)
Features
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Package / Mounting
Case(others)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
400A
Rated Voltage [AC]
530/305V
Rated Voltage [DC]
530V
Withstanding Voltage 1
DC2736V, 2s [line - case]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
46mA [305/530V, 50Hz]
DC Resistance (Typ.)
60μΩ

Other

Terminals
Busbar
Operating Temp. Range
-25 to 100°C
Weight
Approx. 15kg
Performance
Wide range high attenuation
Function
Safety Standard

Tech Info

Collapse all Expand all

Technical Support Tools