Power Line EMC Filters

FQA020ADC-007-M

Product Status
Production
Sales Region
Worldwide (except Japan)
Power Supply
DC
Series
FQA
Features
MIL-STD-461
Option
Enhanced screening
Flanged baseplate
Option Lineup
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
20A
Rated Voltage [AC]
Rated Voltage [DC]
40V
Withstanding Voltage
DC2250V, 60s [terminals - case]
Insulation Resistance (Min.)
Leakage Current (Max.)
DC Resistance (Max.)
7.5mΩ
Common Mode Attenuation (Min.)
50dB
Differential Mode Attenuation (Min.)
50dB

Package Type & Size

Package / Mounting
Low profile
PCB
Length(L)
60.6mm Nom. (2.39in Nom.)
Width(W)
55.9mm Nom. (2.20in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Weight
100g Typ.

Other

Terminals
Pin
Operating Temp. Range
-55 to 115°C
Performance
Wide range high attenuation
Function
Safety Standard
UL60950-1
CSA60950-1
EN60950-1

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...