Power Line EMC Filters

FQB020ADC-007-M

Product Status
Production
Sales Region
Worldwide (except Japan)
Power Supply
DC
Series
FQB
Features
MIL-STD-461
MIL-STD-1275
MIL-STD-704
RTCA DO-160
Option
Enhanced screening
Flanged baseplate
Option Lineup
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
20A
Rated Voltage [AC]
Rated Voltage [DC]
40V
Withstanding Voltage
DC2250V, 60s [terminals - case]
Insulation Resistance (Min.)
Leakage Current (Max.)
DC Resistance (Max.)
25mΩ
Common Mode Attenuation (Min.)
30dB
Differential Mode Attenuation (Min.)
50dB

Package Type & Size

Package / Mounting
Low profile
PCB
Length(L)
60.6mm Nom. (2.39in Nom.)
Width(W)
55.9mm Nom. (2.20in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Weight
100g Typ.

Other

Terminals
Pin
Operating Temp. Range
-55 to 115°C
Performance
Wide range high attenuation
Function
Safety Standard
UL60950-1
CSA60950-1
IEC60950-1

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Power Line EMC Filters

FQA020ADC-007-M

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Flanged Baseplate & Enhanced Screening type

Power Line EMC Filters

FQA020ADC-007-S

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Flanged Baseplate & Standard Screening type

Power Line EMC Filters

FQA020ADC-N07-M

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Non-Flanged Baseplate & Ehanced Screening type

Power Line EMC Filters

FQA020ADC-N07-S

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Non-Flanged Baseplate & Standard Screening type

Power Line EMC Filters

FQB020ADC-007-S

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Flanged Baseplate & Standard Screening type

Power Line EMC Filters

FQB020ADC-N07-M

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Non-Flanged Baseplate & Enhanced Screening type

Power Line EMC Filters

FQB020ADC-N07-S

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Non-Flanged Baseplate & Standard Screening type

Ferrite Cores

B64290P0739X010

Toroid Cores

Dimensions=R 3.05x1.27x2.54

DC-DC Converters

GQA2W004A280V-N07-R

Power module type (with baseplate), Output: 120W, 28V

Isolated type, Option: Non-flanged baseplate, Negative logic ON/OFF control

DC-DC Converters

HQA24120W480V-007-M

Power module type (with baseplate), Output: 120W, 48V

Isolated type, Flanged baseplate, Negative logic ON/OFF control, Enhanced Screening