Power Line EMC Filters

RSHN-2020D

Product Status
Production
Sales Region
Worldwide
Power Supply
Single-phase
Series
RSHN
Features
SCCR 14kA
Option
DIN RailDIN rail installation compatible type
Option Lineup
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
20A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current (Max.)
1mA [250V, 60Hz]
DC Resistance (Max.)
22mΩ
Common Mode Attenuation (Min.)
25dB (0.2MHz to 30MHz)
Differential Mode Attenuation (Min.)
25dB (0.4MHz to 30MHz)

Package Type & Size

Package / Mounting
DIN rail
Length(L)
63mm Nom. (2.48in Nom.)
Width(W)
127mm Nom. (5.00in Nom.)
Height(H)
43.4mm Nom. (1.71in Nom.)
Weight
400g Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Wide range high attenuation
Function
Safety Standard
UL1283
CSA C22.2 No.8
EN60939

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...