Ferrite Cores

B64290L0618X830

Product Status
Production
Core shape
Toroid(Toroid)
Feature
EMIEMI
Material Name
Mn-Zn
Ferrite Material
N30
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 25.3/14.8/10
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.17mm⁻¹
Effective Cross-Sectional Area
51.26mm²
Effective Magnetic Path Length
60.07mm
Effective Core Volume
3079mm³
AL Value / (nH / N²)
4620 ±25%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
16g

Electrical Characteristics (Material)

Initial Permeability μi
4300 Nom.
Saturation Magnetic Flux Density Bs / mT
240 (100°C)
Curie Temperature Tc [Min.]
130°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Technical Support Tools