Ferrite Cores

B64290L0696X065

Product Status
Production
Core shape
Toroid(Toroid)
Feature
EMIEMI
Material Name
Mn-Zn
Ferrite Material
T65
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 68/48/13
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.39mm⁻¹
Effective Cross-Sectional Area
128.7mm²
Effective Magnetic Path Length
178.6mm
Effective Core Volume
22980mm³
AL Value / (nH / N²)
4500 ±30%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
115g

Electrical Characteristics (Material)

Initial Permeability μi
5200 Nom.
Saturation Magnetic Flux Density Bs / mT
320 (100°C)
Curie Temperature Tc [Min.]
160°C
Core Loss / (kW / m³) [Max.]