Ferrite Cores

B65611D1000A048

Product Status
Production
Core shape
PM(P)
Feature
Low Temp CoefLow temperature coefficient
Material Name
Mn-Zn
Ferrite Material
N48
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
P 36/22
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.26mm⁻¹
Effective Cross-Sectional Area
202mm²
Effective Magnetic Path Length
52mm
Effective Core Volume
10500mm³
AL Value / (nH / N²)
1000 ±3%
Core Loss / (W / set) [Max.]
Air Gap
0.22mm Nom.
Weight
57g

Electrical Characteristics (Material)

Initial Permeability μi
2300 Nom.
Saturation Magnetic Flux Density Bs / mT
310 (100°C)
Curie Temperature Tc [Min.]
170°C
Core Loss / (kW / m³) [Max.]