Ferrite Cores

B65815E0000R049

Product Status
Production
Core shape
RM(RM)
Feature
Low LossLow Loss
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
N49
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
RM 12
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.39mm⁻¹
Effective Cross-Sectional Area
146mm²
Effective Magnetic Path Length
57mm
Effective Core Volume
8320mm³
AL Value / (nH / N²)
3700 +30,-20%
Core Loss / (W / set) [Max.]
1.41 (50mT, 500kHz, 100°C)
Air Gap
0 mm
Weight
45g

Electrical Characteristics (Material)

Initial Permeability μi
1500 Nom.
Saturation Magnetic Flux Density Bs / mT
400 (100°C)
Curie Temperature Tc [Min.]
240°C
Core Loss / (kW / m³) [Max.]
80

Tech Info

Collapse all Expand all

Technical Support Tools