Ferrite Cores

B65841A0000R030

Product Status
Production
Core shape
EP(EP)
Feature
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
N30
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
EP 10
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.7mm⁻¹
Effective Cross-Sectional Area
11.3mm²
Effective Magnetic Path Length
19.2mm
Effective Core Volume
217mm³
AL Value / (nH / N²)
2000 +30,-20%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
2.8g

Electrical Characteristics (Material)

Initial Permeability μi
4300 Nom.
Saturation Magnetic Flux Density Bs / mT
240 (100°C)
Curie Temperature Tc [Min.]
130°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Technical Support Tools