Ferrite Cores

B65877B0000R087

Product Status
Production
Core shape
PQ(PQ)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N87
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
PQ 26/20
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.362mm⁻¹
Effective Cross-Sectional Area
122.6mm²
Effective Magnetic Path Length
44.4mm
Effective Core Volume
5440mm³
AL Value / (nH / N²)
5000 +30,-20%
Core Loss / (W / set) [Max.]
3.2 (200mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
31g

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
375

Tech Info

Collapse all Expand all

Technical Support Tools