Ferrite Cores

B66375G0000X197

Product Status
Production
Core shape
E(Large)
Feature
Low LossLow Loss
Material Name
Mn-Zn
Ferrite Material
N97
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
E 80/38/20
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.47mm⁻¹
Effective Cross-Sectional Area
390mm²
Effective Magnetic Path Length
184mm
Effective Core Volume
71800mm³
AL Value / (nH / N²)
4700 +30,-20%
Core Loss / (W / set) [Max.]
6.2 (100mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
358g

Electrical Characteristics (Material)

Initial Permeability μi
2300 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
230°C
Core Loss / (kW / m³) [Max.]
300