Ferrite Cores

B67350A0001X027

Product Status
Production
Core shape
U(U)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N27
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
U 15/11/6
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.5mm⁻¹
Effective Cross-Sectional Area
32mm²
Effective Magnetic Path Length
48mm
Effective Core Volume
1540mm³
AL Value / (nH / N²)
1200 +30,-20%
Core Loss / (W / set) [Max.]
0.2 (200mT, 16kHz, 100°C)
Air Gap
0 mm
Weight
8.6g

Electrical Characteristics (Material)

Initial Permeability μi
2000 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
220°C
Core Loss / (kW / m³) [Max.]
920

Tech Info

Collapse all Expand all