Ferrite Cores
EMC-A206
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA2B2C0G1H271J050BA
Capacitance=270pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
AEC-Q200
SMD Capacitors
B40940A8127M000
120µF/63V DC
10mm dia x 12.5mm length
Power Capacitors for DC Link (MKK rectangular)
B25645A1178K003
1700µF, 1700V
205mm(L) x 90mm(W) x 170mm(H)
Power Capacitors for DC Link (MKK rectangular)
B25645A9398K003
3900µF, 900V
220mm(L) x 115mm(W) x 215mm(H)
Capacitors for DC Link
B32714H5166J000
16.0uF, 500 V DC
21.0mm(W) x 31.0mm(H) x 31.5mm(L)
SMD / SMT Inductors (Coils)
MLJ1608WR47JT000
L=470nH
Rated current=400mA
L x W x T :
1.6 x 0.8 x 0.8mm
Power Line EMC Filters
B84252A0200A000
1-phase (500 V DC), Rated Current: 200 A
open case
Power Line EMC Filters
B84252B0400A000
1-phase (1000 V DC), Rated Current: 400 A
open case
Power Line EMC Filters
B84743A0018R095
CarXield ‒ Automotive Filter
B84252A0200A000
1-phase (500 V DC), Rated Current: 200 A
open case