Tech Library
PRODUCTS & TECHNOLOGIES / PRODUCT OVERVIEW
Mar. 2025
Product Overview

High-Temperature Low-Loss Mn-Zn Ferrite PEM95 Material

With the increasing adoption of renewable energy and the proliferation of EV fast-charging stations, the demand for high-power power supplies is growing.
Transformers used in these power supplies are expected to be more compact, efficient, and generate less heat. Ferrite materials are integral to transformer products. However, core losses (iron losses) in ferrite cores can vary significantly depending on the core size, operating frequency, and load. Therefore, selecting the optimal ferrite material is a crucial aspect of transformer design.
This article introduces the features of the PEL95 material, developed specifically for high-power applications, and key considerations for its use.

PC95 Series Lineup and PEM95 Features

TDK's high-power Mn-Zn ferrites have been mass-produced using PE22 and PC40 materials, but to meet the growing demand for lower power loss and higher efficiency, we have now added the PC95 series to our lineup of high-power Mn-Zn ferrites.
Within this series, PEM95 is a material suitable for high-load operation.
It exhibits low losses at high temperatures (above 100°C) and is expected to reduce core losses compared to conventional materials, especially in large cores under high-load conditions, thereby enabling transformers to generate less heat and be more compact.
For example, onboard chargers in electric vehicles require higher output to accommodate increased battery capacity. Furthermore, with the growing demand for faster charging times and smaller devices, transformers must now be capable of handling high currents while ensuring low power loss, minimal heat generation, and a compact design.
PEM95, with its low-loss characteristics under high-load conditions, is an optimal material for such transformers.

■ Expected product benefits of using PEM95
 ・Low loss at high temperatures (above 100°C)
 ・Reduced core loss in large cores compared to conventional materials
■ Major applications
 ・Transformers and coils for DC/DC converters
 ・Transformers for onboard chargers
 ・Power transformers for industrial equipment

Figure 1: Operating Conditions and Suitable Core Weight Range for the PC95 Series

Basic Material Characteristics

Unless otherwise specified, representative values are used.

Material PE22 PC40 PC95 PEL95 PEM95
Initial Permeability μi 1800±25% 2300±25% 3300±25% 4100±25% 2900±25%
Core Loss Pcv 25℃ 890 670 350 290 440
[kW/m3] 60℃ 620 500 300 290 360
100kHz, 200mT 100℃ 520 420 290 360 320
120℃ 600 490 350 420 340
Saturation Flux Density Bs [mT] 25℃ 510 500 530 500 520
H=1194A/m 100℃ 410 380 410 370 410
Curie Temperature Tc [℃] >200 >200 >215 >180 >210
Table 1: Comparative Material Characteristics
Figure 2: Temperature Dependence of Core Loss (Pcv)
Figure 3: Temperature Dependence of Permeability

Advantages Over Conventional Ferrite Materials in Large Core Shapes

PEM95 exhibits low core loss characteristics in large core configurations at high temperatures exceeding 100°C.

*Since the optimal material varies depending on operating frequency, Bm, and core shape, it is recommended to conduct comparative evaluations among the 3 materials, PC95, PEL95, and PEM95, when considering your choice.

Figure 4: Comparison of Core Loss (Pcv) Temperature Dependence in Product Shapes

Core Heat Evaluation

Here is an example of temperature rise evaluation in a core using PEL95 material.
The graph below shows the change in core temperature over time when operating an EE52-shaped core under high-load conditions.
With PC95 material, the temperature continues to rise, leading to thermal runaway, whereas cores made with PEL95 material stabilize at a constant temperature after an initial rise.
This demonstrates that ferrite cores made of PEM95 material can effectively suppress heat generation under large, high-load conditions.

Figure 5: Evaluation of Temperature Rise in EE52-Shaped Cores

Summary

TDK's PEM95 material reduces core loss at high temperatures (above 100°C) in large, high-load conditions, enabling the development of more compact transformer products with lower heat generation.
We provide samples in various large-scale shapes. If you are interested, please feel free to contact us.

*The application examples are case studies and can be applied to other applications.
  We can also accommodate custom shapes not listed in the catalog.

Representative Products PQ60/42-Z PQ65/54-Z PQ107X87X70-Z EE80X76X20 SP100X100X5 UU79X129X31 EC90X90X30 ETD59-Z
Application Example*

xEV DC-DC

xEV DC-DC

Rapid Charging
Station

Rapid Charging
Station

Industrial Equipment Power Supply

Industrial Equipment Power Supply

Industrial Equipment Power Supply

Industrial Equipment Power Supply

Industrial Equipment Power Supply

Industrial Equipment Power Supply

Image
Size(mm) 59 X 51 X 39 65 X 53 X 45 107 X 87 X 70 80 X 76 X 20 100 X 100 X 5 79 X 129 X 31 90 X 90 X 30 60 X 62 X 22
SHAPES AND DIMENSIONS SHAPES AND DIMENSIONS SHAPES AND DIMENSIONS SHAPES AND DIMENSIONS SHAPES AND DIMENSIONS SHAPES AND DIMENSIONS SHAPES AND DIMENSIONS SHAPES AND DIMENSIONS
Table 2: Representative Products

For inquiries related to our products or sales, please contact us by filling the following Contact Form.

Contact

Please click here for information on the list of distributors.

Related Links