Ferrite Cores
FT(L6)
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3225C0G3A102G200AE
Capacitance=1nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
Soft termination
Snap-in, Multi Pin, Large Size Capacitors
B43547C6127M060
120µF/500V DC
35mm dia x 25mm length
Single-Ended (Radial) Capacitors
B41857A6226*
Single-Ended (Radial) Capacitors
B41868W7477M*
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32703P4225J189
2.20uF, 450 V DC
6.0mm(W) x 15.0mm(H) x 26.5mm(L)
SMD / SMT Inductors (Coils)
B82472P6333M000
L=33μH
Rated current=1.15A
7.3mm x 7.3mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72510T0300K062 (Surge prot.)
Maximum continuous voltage=38V
Maximum Clamping Voltage (8/20μs)=77V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580T0131K072 (Standard)
Maximum continuous voltage=170V
Maximum Clamping Voltage (8/20μs)=340V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72590T8151V060 (High speed)
Maximum continuous voltage=16V
Maximum Clamping Voltage (8/20μs)=290V
Chip NTC Thermistors (Sensor)
NTCG103JF103FT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%