Ferrite Cores

H5C2RM10Z-12

Product Status
Production (NRND)
Recommended Alternate Part No. : None
Core shape
RM(RM)
Feature
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
H5C2
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
RM10
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
0.45mm⁻¹
Effective Cross-Sectional Area
98mm²
Effective Magnetic Path Length
44mm
Effective Core Volume
4310mm³
AL Value / (nH / N²)
20900 ±30% (1kHz, 0.5mA, 100Ts)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
23g

Electrical Characteristics (Material)

Initial Permeability μi
10000±30%
Saturation Magnetic Flux Density Bs / mT
400 (1194A/m, 25°C)
Curie Temperature Tc [Min.]
120°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Documents

Related articles

Show more