Ferrite Cores
PC40 SP79X70X10
|
|
Size
Size (IEC 62317) AxBxC |
|
Detail Size Information |
Electrical Characteristics
Core Factor |
|
Effective Cross-Sectional Area |
|
Effective Magnetic Path Length |
|
Effective Core Volume |
|
AL Value / (nH / N²) |
|
Core Loss / (W / set) [Max.] |
|
Air Gap |
|
Weight |
|
Electrical Characteristics (Material)
Initial Permeability μi |
|
Saturation Magnetic Flux Density Bs / mT |
|
Curie Temperature Tc [Min.] |
|
Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed

Chip Beads
MMZ1005D220CT000
|Z|=22Ω at 100MHz
Rated current=400mA
L x W x T :
1mm x 0.5mm x 0.5mm

Clamp AC Current Sensors
CCT261631-30-06-00
Applicable Current = 0.1 to 30Arms (50/60Hz)
Clamp Dia.=6mm, Housing=SMR-02V-B (JST)

Ferrite Cores
PC40 EC120X101X30
E Cores (EC Type)
Dimensions(A/B/C)=120/50.5/30

Ferrite Cores
PC40 EIC120X65X30
E Cores (EIC Type)
Dimensions(A/B/C)=120/65.5/30

Ferrite Cores
PC40 T104X20X80
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=104x80x20

Ferrite Cores
PC40 UU120X160X20
U/UI/UU Cores (UU Type)
Dimensions(A/B/C)=120/80/20

Ferrite Cores
PE22 SP135X65X20
Planar Cores (SP Type)
Dimensions(AxBxC)=135x20x65