Ferrite Cores
PC40 UU79X129X31
|
|
Size
Size (IEC 62317) AxBxC |
|
Detail Size Information |
Electrical Characteristics
Core Factor |
|
Effective Cross-Sectional Area |
|
Effective Magnetic Path Length |
|
Effective Core Volume |
|
AL Value / (nH / N²) |
|
Core Loss / (W / set) [Max.] |
|
Air Gap |
|
Weight |
|
Electrical Characteristics (Material)
Initial Permeability μi |
|
Saturation Magnetic Flux Density Bs / mT |
|
Curie Temperature Tc [Min.] |
|
Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors
C3225C0G3B682G230AC
Capacitance=6.8nF
Edc=1250V
T.C.=C0G
LxWxT:3.2x2.5x2.3mm
High Volt. (1000V and over)

Chip Antennas
ANT162450TT-3001A1
Pass Band1=2400 to 2500MHz;Pass Band2=5150 to 7125MHz

Ferrite Cores
PC40 EC90X90X30
E Cores (EC Type)
Dimensions(A/B/C)=90/45/30

Ferrite Cores
PC40 EE80X76X20
E Cores (EE Type)
Dimensions(A/B/C)=80/38/20

Ferrite Cores
PC40 UU100X151X30
U/UI/UU Cores (UU Type)
Dimensions(A/B/C)=100/75.5/30

Ferrite Cores
PC40 UU80X150X30N
U/UI/UU Cores (UU Type)
Dimensions(A/B/C)=80/75/30

Ferrite Cores
PC40SP100X100X5
Planar Cores (SP Type)
Dimensions(AxBxC)=100x100x5

Ferrite Cores
PC47EE47/39-Z
E Cores (EE Type)
Dimensions(AxBxC)=56.6x23.6x18.8

Ferrite Cores
PC47EE50-Z
E Cores (EE Type)
Dimensions(AxBxC)=50x21.3x14.6

Ferrite Cores
PC47EE55/55/21-Z
E Cores (EE Type)
Dimensions(AxBxC)=55.2x27.5x20.7