Ferrite Cores
PC47EE60-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA8P3X7T2E105M250KE
Capacitance=1μF
Edc=250V
T.C.=X7T
LxWxT:4.5x3.2x2.5mm
Soft termination
AEC-Q200
CeraLink Capacitors
B58035U5305M062
3 μF, 500 V
LxWxT=7.4x9x9.1 mm
Ferrite Cores
B66319G0500X187
E Cores (EE)
Dimensions(A/B/C)=E 30/15/7
Ferrite Cores
B66371G0000X127
E Cores (EE)
Dimensions(A/B/C)=E 70/33/32
Ferrite Cores
PC40 EE90X56X16
E Cores (EE Type)
Dimensions(A/B/C)=90/28.2/16.5
Ferrite Cores
PC47EE42/42/15-Z
E Cores (EE Type)
Dimensions(AxBxC)=42.2x21x15
Ferrite Cores
PC47EE42/42/20-Z
E Cores (EE Type)
Dimensions(AxBxC)=42.2x21x19.7
Ferrite Cores
PC47EE50-Z
E Cores (EE Type)
Dimensions(AxBxC)=50x21.3x14.6
Ferrite Cores
PC47EE55/55/21-Z
E Cores (EE Type)
Dimensions(AxBxC)=55.2x27.5x20.7
Ferrite Cores
PC47EE57/47-Z
E Cores (EE Type)
Dimensions(AxBxC)=56.6x23.6x18.8