Ferrite Cores
PC47EI40-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C2012X5R1H474K125AB
Capacitance=0.47μF
Edc=50V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3JD220JYNNA
Capacitance=22pF
Edc=6000Vdc
T.C.=SL
DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Ferrite Cores
B66397G2000X127
E Cores (ETD)
Dimensions=ETD59
Ferrite Cores
H5C2T20X5X10
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=20x10x5
Ferrite Cores
H5C2T38X14X22
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=38x22x14
Ferrite Cores
HF70T18X10X10
EMC Suppression (T)
Dimensions(AxBxC)=18X10X10
Ferrite Cores
HF70T22X10X14
EMC Suppression (T)
Dimensions(AxBxC)=22X10X14
Ferrite Cores
PC40 EI70X55X19
E Cores (EI Type)
Dimensions(A/B/C)=70/55.5/19.5
Ferrite Cores
PC40 EI70X64X31N
E Cores (EI Type)
Dimensions(A/B/C)=70/64.4/31.6
Ferrite Cores
PC40 EIC120X65X30
E Cores (EIC Type)
Dimensions(A/B/C)=120/65.5/30