Ferrite Cores
PC47EI60-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1608C0G2A562J080AC
Capacitance=5.6nF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Ultra High Voltage Ceramic Capacitors
UHV-233A
Capacitance=700pF
Edc=30kVdc
T.C.=Z5T
φDxL: 34x26mm
For High Voltage Power Supply
SMD / SMT Inductors (Coils)
ADL3225VF-R49M-TL000
L=0.49μH
Rated current=1600mA
L x W x T :
3.2 x 2.5 x 2.5mm
SMD / SMT Inductors (Coils)
CLF10060NIT-331M-D
L=330μH
Rated current=0.7A
L x W x T :
10.1 x 10 x 6.0mm
SMD / SMT Inductors (Coils)
LTF5022T-1R8N3R6-LC
L=1.8μH
Rated current=3.8A
L x W x T :
5.2 x 5 x 2.2mm
SMD / SMT Inductors (Coils)
MLF1608DR82KTD25
L=0.82μH
Rated current=70mA
L x W x T :
1.6 x 0.8 x 0.8mm
SMD / SMT Inductors (Coils)
MLK1005S1N0ST000
L=1nH
Q=5
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
SLF6025T-4R7M1R5-PF
L=4.7μH
Rated current=1.5A
L x W x T :
6 x 6 x 2.5mm
SMD / SMT Inductors (Coils)
SPM10040T-3R3M-HZR
L=3.3μH
Rated current=11.1A
L x W x T :
10.7 x 10.0 x 4.0mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72530G1140S862
Maximum continuous voltage=16V
Maximum Clamping Voltage (8/20μs)=40V