Ferrite Cores
PC50ER11/3.9-Z
|
|
Size
Size (IEC 62317) AxBxC |
|
Detail Size Information |
|
Electrical Characteristics
Core Factor |
|
Effective Cross-Sectional Area |
|
Effective Magnetic Path Length |
|
Effective Core Volume |
|
AL Value / (nH / N²) |
|
Core Loss / (W / set) [Max.] |
|
Air Gap |
|
Weight |
|
Electrical Characteristics (Material)
Initial Permeability μi |
|
Saturation Magnetic Flux Density Bs / mT |
|
Curie Temperature Tc [Min.] |
|
Core Loss / (kW / m³) [Max.] |
|
Tech Info
Related articles
Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors
CGA4J3X7R1H105M125AE
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Soft termination
AEC-Q200

Leaded Disk Varistors
B72210S2271K101
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A

Ferrite Cores
B65807J0000R608
RM Cores (Telecommunication)
Dimensions(A/B/C)=RM6

Ferrite Cores
B66281G0000X149
Planar Cores (ELP)
Dimensions(A/B/C)=14/3.5/5

Ferrite Cores
B66285G0000X149
Planar Cores (ELP)
Dimensions(A/B/C)=22/6/16

Ferrite Cores
PC47ER11/3.9-Z
Planar Cores (ER Type)
Dimensions(AxBxC)=11x3.9x4

Ferrite Cores
PC50EEM12.7/13.7-Z
Planar Cores (EEM Type)
Dimensions(AxBxC)=12.75x6.85x3.3

Ferrite Cores
PC50EPC25-Z
E Cores (EPC Type)
Dimensions(A/B/C)=25.1/12.5/8

Ferrite Cores
PC50EPC25B-Z
E Cores (EPC Type)
Dimensions(A/B/C)=25.1/11.4/6.5

Ferrite Cores
PC50EPC30-Z
E Cores (EPC Type)
Dimensions(A/B/C)=30.1/17.5/8