Ferrite Cores
PC95EER28L-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1005X5R1A225K050BC
Capacitance=2.2μF
Edc=10V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1608X7R1H104K080AA
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3216JB1E106K160AB
Capacitance=10μF
Edc=25V
T.C.=JB
LxWxT:3.2x1.6x1.6mm
General
Clamp Filters (Ferrite Core with Case)
ZCAT3035-1330
Fixed cable type
LxW:39mmx30mm
Power Line Common Mode Chokes/Filters
ACM70V-701-2PL-TL00
|Z|=700Ω at 100MHz
Rated current=4A
L x W x T :
7mm x 6mm x 3.5mm
Ferrite Cores
B66479G0000X195
Planar Cores (EQ)
Dimensions(A/B/C)=EQ13/2.85/8.7
Ferrite Cores
B66479K0000X195
Planar Cores (Plate/I)
Dimensions(A/B/C)=13/1/8.7
Ferrite Cores
PC47PQ26/20Z-12
PQ Cores
Dimensions(A/B/C)=26.5/10.1/19
Ferrite Cores
PC95EC120x101X30
E Cores (EC Type)
Dimensions(A/B/C)=120/50.5/30
Ferrite Cores
PC95EER25.5-Z
E Cores (EER Type)
Dimensions(AxBxC)=25.5x9.3x7.5