Ferrite Cores

PC95EPC30-Z

Product Status
Production
Core shape
E(EPC)
Feature
Low Temp CoefLow temperature coefficient
Sw PowerFor Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
PC95
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
1.35mm⁻¹
Effective Cross-Sectional Area
55.6mm²
Effective Magnetic Path Length
75.3mm
Effective Core Volume
4190mm³
AL Value / (nH / N²)
2300 ±25% (1kHz, 0.5mA, 100Ts)
Core Loss / (W / set) [Max.]
2 (200mT, 100kHz, 80°C)
Air Gap
0 mm
Weight
23g

Electrical Characteristics (Material)

Initial Permeability μi
3300±25%
Saturation Magnetic Flux Density Bs / mT
410 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
215°C
Core Loss / (kW / m³) [Max.]
290

Tech Info

Collapse all Expand all

Documents

Related articles

Show more