Ferrite Cores

PE22 EI70X64X31N

Product Status
Production
Core shape
E(EI)
Feature
High BsHigh Bs
High PowerFor High Power
Material Name
Mn-Zn
Ferrite Material
PE22
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
0.20929mm⁻¹
Effective Cross-Sectional Area
695mm²
Effective Magnetic Path Length
146mm
Effective Core Volume
101200mm³
AL Value / (nH / N²)
9585 ±25% (1kHz)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
519g

Electrical Characteristics (Material)

Initial Permeability μi
1800 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
200°C
Core Loss / (kW / m³) [Max.]
520

Tech Info

Collapse all Expand all

Documents

Related articles

Show more