Ferrite Cores

PE22 SP79X70X10

Product Status
Production (NRND)
Recommended Alternate Part No. : Contact
Core shape
Planar(Plate/I)
Feature
High BsHigh Bs
High PowerFor High Power
Material Name
Mn-Zn
Ferrite Material
PE22
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
Effective Cross-Sectional Area
Effective Magnetic Path Length
Effective Core Volume
AL Value / (nH / N²)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight

Electrical Characteristics (Material)

Initial Permeability μi
1800 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
200°C
Core Loss / (kW / m³) [Max.]
520

Tech Info

Collapse all Expand all

Documents

Related articles

Show more