Ferrite Cores

PE90 T80X20X50

Product Status
Production (NRND)
Recommended Alternate Part No. : None
Core shape
Toroid(Toroid)
Feature
High BsHigh Bs
High PowerFor High Power
Material Name
Mn-Zn
Ferrite Material
PE90
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information

Electrical Characteristics

Core Factor
0.668mm⁻¹
Effective Cross-Sectional Area
295mm²
Effective Magnetic Path Length
197mm
Effective Core Volume
58000mm³
AL Value / (nH / N²)
4140 ±25% (1kHz)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
294g

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
430 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
250°C
Core Loss / (kW / m³) [Max.]
400

Tech Info

Collapse all Expand all

Related articles

Show more