Coupled Inductors

B82472D6333M000

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Dual CoilDual Coil
Series | Type
B82472D6
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
7.30mm +0.20mm
Width(W)
7.30mm +0.20mm
Thickness | Height
4.80mm Max.

Electrical Characteristics

Inductance
33μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
2A (30% Down)
Rated Current (L Change) [Min.]
Rated Current (Temperature Rise) [Typ.]
1.35A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
265mΩ
DC Resistance [Max.]
290mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1000pcs
Weight
Approx. 0.9g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...