Coupled Inductors

B82477D6682M603

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Dual CoilDual Coil
Series | Type
B82477D6
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
12.50mm Max.
Width(W)
12.50mm Max.
Thickness | Height
10.50mm Max.

Electrical Characteristics

Inductance
6.8μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
11.8A (10% Down)
Rated Current (L Change) [Min.]
10A (10% Down)
Rated Current (Temperature Rise) [Typ.]
6.4A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
17mΩ
DC Resistance [Max.]
21mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
250pcs
Weight
Approx. 5g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...