High Current Flat Wire Inductors

B82559A5332A024

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
B82559A*A024
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
22.80mm Max.
Width(W)
24.70mm Max.
Thickness | Height
15.35mm ±0.35mm

Electrical Characteristics

Inductance
3.3μH ±10%
Rated Current (L Change) [Typ.]
58.7A (20% Down)
Rated Current (L Change) [Min.]
Rated Current (Temperature Rise) [Typ.]
40.3A
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]
1mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Package Quantity
85pcs
Weight
Approx. 31g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...