High Current Flat Wire Inductors

B82559X0016

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
ERU16 Sample Kit
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
16.50mm Max.
Width(W)
17.30mm Max.
Thickness | Height

Electrical Characteristics

Inductance
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Min.]
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Package Quantity
Weight