High Current Flat Wire Inductors

ERUC23-1R8K

Product Status
Production
Applications
Commercial Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
ERUC23
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
26.80mm Max.
Width(W)
13.80mm ±0.30mm
Thickness | Height
14.00mm ±0.30mm

Electrical Characteristics

Inductance
1.8μH ±10% at 100kHz
Rated Current (L Change) [Typ.]
81A
Rated Current (L Change) [Min.]
Rated Current (Temperature Rise) [Typ.]
33A
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
820μΩ
DC Resistance [Max.]
880μΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Blister
Package Quantity
150pcs
Weight
Approx. 18.6g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...