Leaded Inductors (Leaded Coils)

B82500C0000A008

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jun.7, 2024
Last Purchase Order Date : Dec.31, 2024
Last Shipment Date : Jun.30, 2025
Applications
General use
Feature
VHFVHF Chokes
Series
VHF chokes
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

Size

Design
Axial
Diameter(D)
10.00mm Max.
Length(L)
32.00mm Max.

Electrical Characteristics

Inductance
330μH ±20% at 100kHz
Rated Current
1A
DC Resistance
600mΩ ±20%
Q [Min.]
Resonance Frequency
4.2MHz ±30%

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Packing
Bulk
Package Quantity
250pcs
Approx. Weight
7g

Tech Info

Collapse all Expand all

Technical Support Tools