Choke Coils for PFC

B82614R2801A030

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Oct.24, 2025
Last Purchase Order Date : Feb.24, 2026
Last Shipment Date : May.24, 2026
Type
B82614R
Application
General
Function / Feature
FerriteFerrite
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Size

Design
D core single choke
Length (Max.)
32.50mm
Width (Max.)
21mm
Height (Max.)
31mm

Electrical Characteristics

Inductance
3mH
Rated Current [DC or 50/60Hz]
800mA
Rated Temperature
40°C
DC Resistance (Typ.)
1.9Ω
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Remarks
Sine-wave storage/PFC or differential-mode choke
Further Details
Please refer to the data sheet