Choke Coils for PFC

B82615B2102M001

Product Status
Production
Type
B82615B
Application
General
Function / Feature
MetalMetal Powder
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Size

Design
Ring core choke with powder core
Length (Max.)
44mm
Width (Max.)
42.40mm
Height (Max.)
30mm

Electrical Characteristics

Inductance
20mH
Rated Current [DC or 50/60Hz]
1A
Rated Temperature
40°C
DC Resistance (Typ.)
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]
350V

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Remarks
Lead spacing 15 x 40 (mm), suppression of differential-mode interferences
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all