Choke Coils for PFC
PFC3125ER-301K05B-00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(H) |
|
Electrical Characteristics
| PFC Output Power |
|
| Condition |
|
| Inductance |
|
| Rated Peak Current |
|
| Turns Ratio (Np/Npd) |
|
Other
| Operating Temp. Range (Including Self-Temp. Rise) |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65ZU2GA102MYVKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Motor Run and Motor Start Capacitors
B32332I6105J080
1uF, 450V AC
25mm(D) x 50mm(L)
SMD / SMT Inductors (Coils)
VLCF5028T-221MR22-2
L=220μH
Rated current=0.54A
L x W x T :
5 x 5 x 2.8mm
Choke Coils for PFC
B82615B2102M001
Inductance = 20mH, Rated Current = 1Arms
L x W x H = 44 x 42.4 x 30 mm max.
Choke Coils for PFC
PFC4124QM-151K11D-00
Output Power = 300W at CRM,50kHz,Vin min=85VAC
L x W x H = 43 x 38 x 25 mm max.
Ferrite Cores
B66506G0000X197
Planar Cores (EQ)
Dimensions(A/B/C)=EQ30/8