Choke Coils for PFC
PFC3819QM-301K06E-50
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(H) |
|
Electrical Characteristics
| PFC Output Power |
|
| Condition |
|
| Inductance |
|
| Rated Peak Current |
|
| Turns Ratio (Np/Npd) |
|
Other
| Operating Temp. Range (Including Self-Temp. Rise) |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216X7R2A224K115AA
Capacitance=0.22μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216X7R2A224K115AE
Capacitance=0.22μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.15mm
Soft termination
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD152KYGNA
Capacitance=1.5nF
Edc=3000Vdc
T.C.=B
DxT: 10.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD152KYNNA
Capacitance=1.5nF
Edc=3000Vdc
T.C.=B
DxT: 10.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD152KYVNA
Capacitance=1.5nF
Edc=3000Vdc
T.C.=B
DxT: 10.5x6mm ,F: 7.5mm
Halogen-free
SMD / SMT Inductors (Coils)
B82442T1333K000
L=33μH
Rated current=1.7A
5.6mm x 5.0mm [EIA 2220]
SMD / SMT Inductors (Coils)
NL453232T-102J-PF
L=1000μH
Q=30
L x W x T :
4.5 x 3.2 x 3.2mm
Choke Coils for PFC
PFC2723ER-421K03B-50
Output Power = 100W at CRM,50kHz,Vin min=85VAC
L x W x H = 29 x 25 x 26 mm max.
Choke Coils for PFC
PFC3514QM-351K04B-00
Output Power = 100W at CRM,65kHz,Vin min=85VAC
L x W x H = 37 x 30 x 15.5 mm max.
Choke Coils for PFC
PFC3819QM-151K11B-00
Output Power = 300W at CRM,50kHz,Vin min=85VAC
L x W x H = 40 x 33.5 x 21 mm max.