SMD / SMT Inductors (Coils)

B82472N6224M000

Product Status
Production
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
B82472N6
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
7.30mm ±0.20mm
Width(W)
7.30mm ±0.20mm
Thickness | Height
4.50mm Max.

Electrical Characteristics

Inductance
220μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
550mA (10% Down)
Rated Current (L Change) [Min.]
360mA (10% Down)
Rated Current (Temperature Rise) [Typ.]
500mA (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
1.22Ω
DC Resistance [Max.]
1.38Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1000pcs
Weight
Approx. 1.5g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...