SMD / SMT Inductors (Coils)

CLF10040T-150M-D

Product Status
EOL Announced
Recommended Alternate Part No. : SPM7054VC-150M-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.14, 2024
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Dec.31, 2026
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
CLF-D
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Length(L)
10.00mm ±0.30mm
Width(W)
9.70mm ±0.30mm
Thickness | Height
3.80mm ±0.30mm
Recommended Land Pattern (A)
2.50mm Nom.
Recommended Land Pattern (B)
5.60mm Nom.
Recommended Land Pattern (C)
3.20mm Nom.

Electrical Characteristics

Inductance
15μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
3.2A (10% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
2.5A (30°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
40mΩ
DC Resistance [Max.]
48mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 150°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [330mm Reel]
Package Quantity
800pcs
Weight
1.3g
FIT (Failure In Time)
Please contact us

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...