SMD / SMT Inductors (Coils)

CLT42-24N

New Product
Product Status
Preliminary
Applications
Automotive Grade
Feature
No DirectivityNo Directivity
ShieldMagnetic Shield
Molded MetalMolded Metal
Series | Type
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.20mm ±0.20mm
Width(W)
4.20mm ±0.20mm
Thickness | Height
4.20mm ±0.20mm
Recommended Land Pattern (A)
1.30mm Nom.
Recommended Land Pattern (B)
2.40mm Nom.
Recommended Land Pattern (C)
4.10mm Nom.

Electrical Characteristics

Inductance
24nH ±20% at 1MHz
Rated Current (L Change) [Typ.]
125A (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
70A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
200μΩ
DC Resistance [Max.]
230μΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 165°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
1500pcs
Weight
0.44g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...