SMD / SMT Inductors (Coils)

LTF3020T-3R3N-D

Product Status
EOL Announced
Recommended Alternate Part No. : BCL322520RT-3R3M-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.14, 2024
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Dec.31, 2026
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
LTF-D
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.50mm Max.
Width(W)
3.00mm ±0.10mm
Thickness | Height
2.00mm Max.
Recommended Land Pattern (A)
1.35mm Nom.
Recommended Land Pattern (B)
1.80mm Nom.
Recommended Land Pattern (C)
1.50mm Nom.

Electrical Characteristics

Inductance
3.3μH ±30% at 1MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
990mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.33A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
91mΩ
DC Resistance [Max.]
110mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 150°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 12mm]
Package Quantity
1000pcs
Weight
0.07g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...