SMD / SMT Inductors (Coils)
MHQ0603P0N6BTD25
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness | Height |
|
| Recommended Land Pattern (A) |
|
| Recommended Land Pattern (B) |
|
| Recommended Land Pattern (C) |
|
Electrical Characteristics
| Inductance |
|
| Rated Current |
|
| DC Resistance [Typ.] |
|
| DC Resistance [Max.] |
|
| Self Resonant Frequency [Min.] |
|
| Self Resonant Frequency [Typ.] |
|
| Q [Min.] |
|
| Q [Typ.] |
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
C1608C0G2A562J080AE
Capacitance=5.6nF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGA3E3X7S1A155K080AB
Capacitance=1.5μF
Edc=10V
T.C.=X7S
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG45NC0G2J663J500JH
Capacitance=66nF
Edc=630V
T.C.=C0G
LxWxT:5x3.5x5mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CKG45NC0G2J663J500JJ
Capacitance=66nF
Edc=630V
T.C.=C0G
LxWxT:5x3.5x5mm
MEGACAP type
AEC-Q200
PhaseCap® Energy Capacitors
B25675C2052J030
Output[50Hz] = 5kvar
Output[60Hz] = 6kvar
Rated Voltage = 230VAC
SMD / SMT Inductors (Coils)
MHQ0603P0N8BTD25
L=0.8nH
SRF=10GHz
L x W x T :
0.65 x 0.35 x 0.35mm
SMD / SMT Inductors (Coils)
MHQ0603P15NHTD25
L=15nH
Q=16
L x W x T :
0.65 x 0.35 x 0.35mm
SMD / SMT Inductors (Coils)
MHQ0603P1N0BTD25
L=1nH
SRF=10GHz
L x W x T :
0.65 x 0.35 x 0.35mm
SMD / SMT Inductors (Coils)
MHQ0603P1N6BTD25
L=1.6nH
Q=16
L x W x T :
0.65 x 0.35 x 0.35mm
SMD / SMT Inductors (Coils)
MHQ0603P22NHTD25
L=22nH
Q=16
L x W x T :
0.65 x 0.35 x 0.35mm