SMD / SMT Inductors (Coils)

SPM3020T-3R3M

Product Status
Obsolete
Recommended Alternate Part No. : SPM3020T-3R3M-LR (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Sep.30, 2023
Last Shipment Date : Mar.31, 2024
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
SPM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.10mm
Width(W)
3.00mm ±0.10mm
Thickness | Height
2.00mm Max.
Recommended Land Pattern (A)
1.10mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
1.80mm Nom.

Electrical Characteristics

Inductance
3.3μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
3.4A (30% Down)
Rated Current (L Change) [Max.]
2.6A (30% Down)
Rated Current (Temperature Rise) [Typ.]
2.2A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
115.6mΩ
DC Resistance [Max.]
127.2mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.0858g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...