SMD / SMT Inductors (Coils)

SPM5030VT-R33M-D

Product Status
Production (NRND)
Recommended Alternate Part No. : SPM5030VC-R33M-D (Interchangeability is not guaranteed.)
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
SPM-VT-D
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
5.30mm ±0.30mm
Width(W)
5.10mm ±0.30mm
Thickness | Height
3.00mm Max.
Recommended Land Pattern (A)
2.15mm Nom.
Recommended Land Pattern (B)
2.20mm Nom.
Recommended Land Pattern (C)
2.60mm Nom.

Electrical Characteristics

Inductance
330nH ±20% at 100kHz
Rated Current (L Change) [Typ.]
24.9A (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
14.2A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
4.2mΩ
DC Resistance [Max.]
4.6mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 155°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2000pcs
Weight
0.37g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...