SMD / SMT Inductors (Coils)

TMS201210ALM-R56MTAA

Product Status
Production
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Thin-filmThin-film
ShieldMagnetic Shield
Metal CoreMetal Core
SoftSoft Termination
Series | Type
TMS-ALM
Status
ProductionProduction
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness | Height
1.00mm Max.
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
1.20mm Nom.
Recommended Land Pattern (C)
1.25mm Nom.

Electrical Characteristics

Inductance
560nH ±20% at 1MHz
Rated Current (L Change) [Typ.]
3.4A (30% Down)
Rated Current (L Change) [Max.]
3A (30% Down)
Rated Current (Temperature Rise) [Typ.]
3.2A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
2.8A (40°C Rise)
DC Resistance [Typ.]
39mΩ
DC Resistance [Max.]
49mΩ
Rated Voltage [Max.]
20V
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
3000pcs
Weight
0.015g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...