SMD / SMT Inductors (Coils)

VLBU1024660R12MF4

New Product
Product Status
Production
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
VLBU
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
10.20mm Max.
Width(W)
4.60mm Max.
Thickness | Height
6.00mm Max.
Recommended Land Pattern (A)
3.05mm Nom.
Recommended Land Pattern (B)
4.80mm Nom.
Recommended Land Pattern (C)
4.70mm Nom.

Electrical Characteristics

Inductance
120nH ±20% at 100kHz
Rated Current (L Change) [Typ.]
47A (20% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
70A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
230μΩ
DC Resistance [Max.]
253μΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
600pcs
Weight
1.16g
FIT (Failure In Time)
Please contact us