SMD / SMT Inductors (Coils)

VLBU6565100T-R22L

Product Status
Production (NRND)
Recommended Alternate Part No. : VLBU6565100T-R22LT (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
VLBU
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
6.50mm Max.
Width(W)
6.50mm Max.
Thickness | Height
10.00mm Max.
Recommended Land Pattern (A)
2.00mm Nom.
Recommended Land Pattern (B)
2.60mm Nom.
Recommended Land Pattern (C)
4.20mm Nom.

Electrical Characteristics

Inductance
220nH ±15% at 100kHz
Rated Current (L Change) [Typ.]
33A (20% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
70A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
170μΩ
DC Resistance [Max.]
187μΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
400pcs
Weight
1.76g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...