SMD / SMT Inductors (Coils)

VLCF4018T-220MR49-2

Product Status
Production
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLCF
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
4.00mm ±0.10mm
Width(W)
4.00mm ±0.10mm
Thickness | Height
1.80mm Max.
Recommended Land Pattern (A)
1.60mm Nom.
Recommended Land Pattern (B)
1.30mm Nom.
Recommended Land Pattern (C)
2.50mm Nom.
Recommended Land Pattern (D)
3.90mm Nom.

Electrical Characteristics

Inductance
22μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
490mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
900mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
321mΩ
DC Resistance [Max.]
369mΩ
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
Weight
0.106g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...