SMD / SMT Inductors (Coils)

VLM10555T-3R3M7R2-2H

Product Status
EOL Announced
Recommended Alternate Part No. : SPM10065VC-3R3M-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.14, 2024
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Dec.31, 2026
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Length(L)
10.50mm Max.
Width(W)
10.60mm ±0.20mm
Thickness | Height
5.40mm ±0.20mm
Recommended Land Pattern (A)
2.60mm Nom.
Recommended Land Pattern (B)
3.40mm Nom.
Recommended Land Pattern (C)
3.00mm Nom.
Recommended Land Pattern (D)
6.10mm Nom.
Recommended Land Pattern (E)
1.90mm Nom.
Recommended Land Pattern (F)
1.80mm Nom.

Electrical Characteristics

Inductance
3.3μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
12A (25% Down)
Rated Current (Temperature Rise) [Typ.]
7.2A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
8.3mΩ
DC Resistance [Max.]
9.55mΩ
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
500pcs
Weight
1.7g
FIT (Failure In Time)
Please contact us

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...