SMD / SMT Inductors (Coils)

VLS2012ET-R47N

Product Status
Production (NRND)
Recommended Alternate Part No. : VLS201610CX-R47M-1 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-E
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
2.00mm ±0.10mm
Width(W)
2.00mm ±0.10mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
0.65mm Nom.
Recommended Land Pattern (B)
0.70mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
470nH ±30% at 1MHz
Rated Current (L Change) [Typ.]
2.25A (30% Down)
Rated Current (L Change) [Max.]
2.05A (30% Down)
Rated Current (Temperature Rise) [Typ.]
2A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
49mΩ
DC Resistance [Max.]
59mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.017g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...